PrentaLux
The new PrentaLux 2”, 3”, and 6” 3D-printed cylinders elevate the form into an expression of designer creativity. With so many colors and textures, opportunities to personalize are almost limitless!
HALO
Meet the HALO 820S, the charming 2-inch sibling to the 830S! With the same advanced PrentaLux printing technology, this low-glare, energy-efficient track light comes in 22 stunning colors, making lighting design more thrilling than ever.
LEDucation 2025
EdisonReport interviews Lance Bennett to capture his thoughts on sustainable practices and forward-thinking design to address long-term lighting challenges.
Lumark
Eric Eshenbaugh introduces the Night Harrier Series—an advanced, durable floodlight from Lumark offering flexible mounting, LED efficiency, and superior illumination for signage, parking lots, and more.
MarketPro
The MarketPro program provides our customers with top selling lighting and controls products from industry-preferred brands for their trusted performance, reliability and quality. These products are in-stock and ready to ship to meet your project needs.
HALO
The new SMX series offers a fully luminous lens and sleek edgeless design that blends effortlessly into any ceiling.
HALO
Meet the HALO 830S is the perfect blend of sustainability and style! These 3D-printed fixtures are available in 22 unique designer colors, so say goodbye to boring fixtures and hello to your new favorite track luminaire from HALO.
Corelite
Build value with the new Corelite Bryx! It’s your affordable architectural linear lighting solution. In 4' & 8' lengths or continuous runs. Check out the architectural details designed into the Bryx!
WaveLinx
The WaveLinx LITE OCS-L automates lighting with no on-site programming. Connect for ON/OFF control or add a switchpack for dimming. Use it preprogrammed or customize settings easily with our app.
NeoRay
Break the mold with the NeoRay Define Pivot Hub. Give lighting designers and architects the creative freedom to create unique shapes, branches, articulated configurations, and patterns. The possibilities are endless!
Metalux
The Metalux MicroBay, a configurable linear bay solution, is available in multiple sizes and mounting options, offers over 20 different lumen packages and 12 different optical elements for any space.
iO LED
The new iO MiniO Flex-Optic is flexible architectural lighting with a minimalistic form factor. Illuminating curvatures in architectural details, it’s ideal for creative and customized applications.
iO LED
The just launched iO MiniO mini-graze is small in size, big in features. Its minimalistic form factor and remote driver make it the ideal architectural linear accent & cove lighting for tight spaces.
CLS
NEW – Quick ship is live for Square Straight Steel Poles. SSS Poles offer durability, superior performance, & versatile mounting options.
NeoRay
Introducing the Define Geo family by NeoRay. Skillfully crafted as a single piece, each shape is fully luminous, easy to order, and simple to install. Available in 2ft, 3ft, and 4ft sizes.
Streetworks
The Fairfax Luminaire combines timeless aesthetics with cutting-edge lighting technology to brighten urban and residential environments beautifully and efficiently.
Invue
The Epic is a groundbreaking combination of aesthetic flexibility, effortless installation, and unparalleled visual comfort. Designed for architectural excellence, the Epic delivers performance, style, and practicality in one versatile solution.
HALO
Adjust and aim your tunable white and full color lighting right where you need it thanks to WiZ technology.
*See legal note for external links here.
Signify proudly sponsors the Mercedes-AMG PETRONAS F1 team, showcasing our commitment to innovation and sustainability. With support from Cooper Lighting Solutions, we're driving progress in lighting and powering a sustainable future.
Connected lighting systems allow you to control your entire lighting network through a single platform. Using sensors, software, and wireless technology, these systems allow you to adjust lighting levels, color, and temperature, as well as receive real-time data on energy usage and system performance.
The result of automating your lighting? Optimized energy efficiency and improved user experience.
Commercial Lighting Controls
WaveLinx offers an unparalleled choice of wired and wireless lighting control products, from simple switches to advanced automation, to luminaires with integrated sensors.
Commercial Lighting Controls
Our lighting control systems are digital, scalable, flexible, energy-efficient, and combined with exceptional service and support. That's what you can expect from Intelligent Lighting Controls.
Infrastructure Lighting Controls
Explore the advancements in outdoor connected network lighting with Trellix Infrastructure, Telensa UNB, and cellular control platforms, and the enablement of remote management, smart sensor applications, and urban connectivity.
When you need lighting or controls shipped as quickly as possible, we have you covered.
Completing a lighting stock order is easier than ever. The MarketPro distributor stock program includes our top-selling lighting products and controls in one easy-to-access website.
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Curate inspiring images based on brand or many other filters. Once in the gallery, you can choose additional filters; or click the expand button of your desired image to download it or view the product featured in that image.
Distinguished, specification-grade linear solutions add quality and contemporary aesthetics to architectural spaces.
Choice of value-engineered linear, recessed, and surface-mounted luminaires. Innovative styling with modern details and high optical performance.
Specification-grade recessed and surface downlighting. Features superior cutoff optical performance and control for architectural spaces.
Specification-grade outdoor lighting that sets the industry standard for optical precision, system configurability, and application flexibility.
LED linear accent and cove luminaires. Designed to highlight interior or exterior vertical surfaces and architectural features, or for general illumination.
Decorative, architectural, specification-grade lighting fixtures with differentiated designs for commercial applications.
Manufactured using proprietary 3D printing technology. The result is a designer’s palette of stunning designs, textures, colors, and shapes.
Architectural outdoor area/roadway, wall, bollard, and floodlight solutions -- with contemporary dayform designs and brilliant nightform illumination.
The benchmark for lighting education facilities and programs for over 30 years.
At Cooper Lighting Solutions, we build forward-thinking lighting solutions that make people’s lives safer, while making buildings, homes and cities smarter and more sustainable. We deliver an industry-leading portfolio of residential, sports, infrastructure, industrial, and commercial LED lighting; plus lighting controls and smart lighting systems.
We question, we seek and we solve. Because building a better world means asking tough questions and pushing harder for answers. Together with our customers, we create solutions that build a better world. At Cooper Lighting Solutions, we push past the ordinary to build brighter.
Cooper Lighting Solutions is a business unit of Signify, the world leader in lighting. Together we have a shared purpose to unlock the extraordinary potential of light for brighter lives and a better world.